2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

170487

Expand Table
All delivery countries/regions
EN
1/5
Preview
PREVIEW
PLID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Netto weight
NETTO_WEIGHT [kg]
ECLASS-13.0
ECLASS_13_0
ETIM-10.0
ETIM_10_0
System configuration DC [EF009926]
EF009926
1
2
170487
SPDT3-335-1+NPE
Surge arresters complete, 1pole+N, 335VAC
For protecting end devices against transient overvoltages, meant for use as point-of-use protection for devices, test class III according to IEC 61643-1+A1, SPD-type T3 according to EN 61643-11, high upstream fuse rating possible 63 A gL / C 63, SPC-S-HK auxiliary contact for remote signaling can be added, no decoupling from upstream TVSS for consumer system necessary
4015081669851
0.19800
Lightning protection (other, not specified) [AHE465002]
Surge protection device for power supply systems [EC000941]
false
170485
SPDT3-280/2
Surge arresters complete, 2p, 280VAC
For protecting end devices against transient overvoltages, meant for use as point-of-use protection for devices, test class III according to IEC 61643-1+A1, SPD-type T3 according to EN 61643-11, high upstream fuse rating possible 63 A gL / C 63, SPC-S-HK auxiliary contact for remote signaling can be added, no decoupling from upstream TVSS for consumer system necessary
4015081669837
0.20900
Lightning protection (other, not specified) [AHE465002]
Surge protection device for power supply systems [EC000941]
false
Show compressed display (2 products)

Classifications

CNS

CNSERPBASE Object Properties